10325438
042250069907
| Quantity | Unit price |
|---|---|
| 10 - 99 | £ 3.4132 |
| 100 - 499 | £ 1.5147 |
| 500 - 999 | £ 1.4869 |
| 1000 + | £ 1.4591 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Height | 0.394 in |
|---|---|
| Overall Height | 10.0 mm |
| Overall Diameter | 1.378 in |
| Overall Diameter | 35.0 mm |
| Inside Diameter | 0.984 in |
| Inside Diameter | 25.0 mm |
| Hole Diameter | 1.22 in |
| Hole Diameter | 31.0 mm |
| Panel Thickness | 3.0 mm |
| Panel Thickness | 0.118 in |
| Type | Hole Grommet |
| Colour | Black |
| Material | PVC |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue