Menu Search

Cable Grommet 12.5 mm 16.0 mm 20.5 mm 1.2 mm

Item code:

10738

30728 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.2212
5000 + £ 0.1478
Standard pack: 5000

Order in multiple of 500

Total price:

£ 110.60

500 x £ 0.2212

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PVC
Type Hole Grommet
Hole Diameter 16.0 mm
Inside Diameter 12.5 mm
Minimum Operating Temperature 0 °C
Maximum Operating Temperature 80 °C
Overall Diameter 20.5 mm
Overall Height 7.0 mm
Panel Thickness 1.2 mm
Full Material Flexible Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us