Menu Search

Standard Open Grommets

In stock

Open Rubber Grommets have snap-in design enables quick and easy installation.

Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;

  • Polyvinyl Chloride (PVC) that protects wires and cables passing through panels.
  • Thermoplastic Rubber that's resistant to most oils and greases, and can withstand temperatures from -40C up to 135C.
  • Thermoplastic Elastomer (TPE), which is suitable for harsh environments and has a wider temperature range.
  • TPE is a very stable material, offering a long operating life.
  • Heat resistant EPDM, a material used in extreme temperature environments, ranging from -40C up to 125C

Colour: Black

You may also be interested in our range of Blanking Plugs and Flat Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
265 results
Product SKUs information
Item Code Price range Availability Hole Diameter Inside Diameter Panel Thickness View
£ 0.1025 - £ 0.1922 Request the lead time here
11.0 mm
8.0 mm
1.6 mm
£ 0.1067 - £ 0.1111 Request the lead time here
12.0 mm
9.0 mm
1.5 mm
£ 1.0408 - £ 2.4544 Request the lead time here
23.0 mm
18.0 mm
2.0 mm
£ 0.1598 - £ 0.1667 Request the lead time here
18.7 mm
17.1 mm
1.6 mm
£ 0.1188 - £ 0.1211 400 In stock
14.0 mm
8.0 mm
1.0 mm
£ 0.9074 - £ 2.1443 Request the lead time here
20.0 mm
16.0 mm
2.0 mm
£ 0.1486 - £ 0.1542 50 In stock
18.8 mm
15.5 mm
1.6 mm
£ 0.0692 - £ 0.0705 16850 In stock
9.0 mm
6.0 mm
1.5 mm
£ 0.831 - £ 0.8657 2500 In stock
23.0 mm
18.0 mm
2.0 mm
£ 0.1252 - £ 0.1303 300 In stock
6.4 mm
4.0 mm
1.6 mm
£ 0.1381 - £ 0.1445 Request the lead time here
8.0 mm
5.5 mm
1.6 mm
HG-4-V0 £ 0.1233 - £ 0.1285 698 In stock
9.5 mm
6.4 mm
2.4 mm
£ 0.2167 - £ 0.2251 3360 In stock
12.5 mm
9.5 mm
1.6 mm
10770 £ 0.1014 - £ 0.1511 33368 In stock
12.5 mm
8.0 mm
3.0 mm
£ 0.0703 - £ 0.0747 780 In stock
6.4 mm
4.0 mm
1.6 mm
£ 0.2098 - £ 0.2181 Request the lead time here
8.0 mm
5.5 mm
1.6 mm
£ 0.075 - £ 0.0799 Request the lead time here
10.9 mm
8.0 mm
1.6 mm
£ 0.175 - £ 0.182 290 In stock
16.8 mm
12.6 mm
1.6 mm
10881 £ 0.10 - £ 0.1774 Request the lead time here
12.5 mm
11.0 mm
1.6 mm
£ 0.0621 - £ 0.1052 Request the lead time here
9.5 mm
6.4 mm
1.6 mm
  • of 14
Cable Grommet 8.0 mm 11.0 mm 16.0 mm 1.6 mm

15078

Price Range
£ 0.1922 - £ 0.1025

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    11.0 mm
  • Inside Diameter
    8.0 mm
Cable Grommet 9.0 mm 12.0 mm 16.0 mm 1.5 mm

042090069907

Price Range
£ 0.1111 - £ 0.1067

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    12.0 mm
  • Inside Diameter
    9.0 mm
Cable Grommet 18.0 mm 23.0 mm 30.0 mm 2.0 mm

042180069907

Price Range
£ 2.4544 - £ 1.0408

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    23.0 mm
  • Inside Diameter
    18.0 mm
Cable Grommet 17.1 mm 18.7 mm 23.7 mm 1.6 mm

HG-11

Price Range
£ 0.1667 - £ 0.1598

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    18.7 mm
  • Inside Diameter
    17.1 mm
Cable Grommet 8.0 mm 14.0 mm 18.0 mm 1.0 mm

042080069907

Price Range
£ 0.1211 - £ 0.1188

Stock Levels
400 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    14.0 mm
  • Inside Diameter
    8.0 mm
Cable Grommet 16.0 mm 20.0 mm 28.0 mm 2.0 mm

042160069907

Price Range
£ 2.1443 - £ 0.9074

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    20.0 mm
  • Inside Diameter
    16.0 mm
Cable Grommet 15.5 mm 18.8 mm 22.2 mm 1.6 mm

HG-10

Price Range
£ 0.1542 - £ 0.1486

Stock Levels
50 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    18.8 mm
  • Inside Diameter
    15.5 mm
Cable Grommet 6.0 mm 9.0 mm 11.0 mm 1.5 mm

042060069928

Price Range
£ 0.0705 - £ 0.0692

Stock Levels
16850 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    9.0 mm
  • Inside Diameter
    6.0 mm
Cable Grommet 18.0 mm 23.0 mm 30.0 mm 2.0 mm

042180069928

Price Range
£ 0.8657 - £ 0.831

Stock Levels
2500 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    23.0 mm
  • Inside Diameter
    18.0 mm
Cable Grommet 4.0 mm 6.4 mm 9.5 mm 1.6 mm

HG-2.5

Price Range
£ 0.1303 - £ 0.1252

Stock Levels
300 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    6.4 mm
  • Inside Diameter
    4.0 mm
Cable Grommet 5.5 mm 8.0 mm 10.9 mm 1.6 mm

HG-3.5

Price Range
£ 0.1445 - £ 0.1381

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    8.0 mm
  • Inside Diameter
    5.5 mm
Cable Grommet 6.4 mm 9.5 mm 14.2 mm 2.4 mm

HG-4-V0

Price Range
£ 0.1285 - £ 0.1233

Stock Levels
698 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    9.5 mm
  • Inside Diameter
    6.4 mm
Cable Grommet 9.5 mm 12.5 mm 17.0 mm 1.6 mm

HG-6-V0

Price Range
£ 0.2251 - £ 0.2167

Stock Levels
3360 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    12.5 mm
  • Inside Diameter
    9.5 mm
Cable Grommet 8.0 mm 12.5 mm 16.0 mm 3.0 mm

10770

Price Range
£ 0.1511 - £ 0.1014

Stock Levels
33368 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    12.5 mm
  • Inside Diameter
    8.0 mm
Cable Grommet 4.0 mm 6.4 mm 9.5 mm 1.6 mm

HG-2.5-V0

Price Range
£ 0.0747 - £ 0.0703

Stock Levels
780 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    6.4 mm
  • Inside Diameter
    4.0 mm
Cable Grommet 5.5 mm 8.0 mm 10.9 mm 1.6 mm

HG-3.5-V0

Price Range
£ 0.2181 - £ 0.2098

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    8.0 mm
  • Inside Diameter
    5.5 mm
Cable Grommet 8.0 mm 10.9 mm 14.3 mm 1.6 mm

HG-5

Price Range
£ 0.0799 - £ 0.075

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    10.9 mm
  • Inside Diameter
    8.0 mm
Cable Grommet 12.6 mm 16.8 mm 21.5 mm 1.6 mm

HG-8

Price Range
£ 0.182 - £ 0.175

Stock Levels
290 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    16.8 mm
  • Inside Diameter
    12.6 mm
Cable Grommet 11.0 mm 12.5 mm 19.0 mm 1.6 mm

10881

Price Range
£ 0.1774 - £ 0.10

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    12.5 mm
  • Inside Diameter
    11.0 mm
Cable Grommet 6.4 mm 9.5 mm 14.2 mm 1.6 mm

10885

Price Range
£ 0.1052 - £ 0.0621

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    9.5 mm
  • Inside Diameter
    6.4 mm