Menu Search

Standard Open Grommets

In stock

Open Rubber Grommets have snap-in design enables quick and easy installation.

Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;

  • Polyvinyl Chloride (PVC) that protects wires and cables passing through panels.
  • Thermoplastic Rubber that's resistant to most oils and greases, and can withstand temperatures from -40C up to 135C.
  • Thermoplastic Elastomer (TPE), which is suitable for harsh environments and has a wider temperature range.
  • TPE is a very stable material, offering a long operating life.
  • Heat resistant EPDM, a material used in extreme temperature environments, ranging from -40C up to 125C

Colour: Black

You may also be interested in our range of Blanking Plugs and Flat Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
265 results
Product SKUs information
Item Code Price range Availability Hole Diameter Inside Diameter Panel Thickness View
£ 0.0843 - £ 0.1797 20274 In stock
9.5 mm
8.0 mm
1.6 mm
£ 0.1095 - £ 0.224 42442 In stock
12.5 mm
6.4 mm
1.6 mm
15084 £ 0.1231 - £ 0.1649 13283 In stock
12.5 mm
9.5 mm
1.6 mm
£ 0.1653 - £ 0.3074 988 In stock
17.5 mm
12.5 mm
1.6 mm
£ 0.214 - £ 0.4194 16916 In stock
20.5 mm
16.0 mm
1.2 mm
£ 0.7643 - £ 1.605 31473 In stock
38.0 mm
32.0 mm
3.0 mm
40047 £ 0.2584 - £ 0.2584 2328 In stock
19.0 mm
11.1 mm
4.8 mm
£ 0.0871 - £ 0.0889 15911 In stock
9.0 mm
6.0 mm
1.5 mm
£ 0.1389 - £ 0.1445 17505 In stock
12.0 mm
10.0 mm
2.0 mm
HG-16-V0 £ 1.0811 - £ 1.0811 998 In stock
31.5 mm
24.6 mm
1.6 mm
£ 0.1106 - £ 0.1152 31948 In stock
12.0 mm
10.0 mm
2.0 mm
£ 1.0936 - £ 1.1381 4640 In stock
31.0 mm
25.0 mm
3.0 mm
£ 0.0667 - £ 0.1052 7160 In stock
9.5 mm
6.4 mm
2.4 mm
£ 0.0535 - £ 0.1125 59238 In stock
6.4 mm
4.0 mm
0.8 mm
£ 0.0624 - £ 0.1284 20496 In stock
8.0 mm
5.5 mm
1.6 mm
£ 0.0878 - £ 0.1568 10518 In stock
10.2 mm
7.0 mm
1.2 mm
15075 £ 0.0888 - £ 0.1055 3500 In stock
11.0 mm
8.0 mm
1.6 mm
£ 0.1163 - £ 0.2214 17139 In stock
12.5 mm
8.0 mm
1.6 mm
£ 0.1299 - £ 0.2761 15067 In stock
12.5 mm
11.0 mm
1.6 mm
15093 £ 0.1875 - £ 0.37 22392 In stock
19.0 mm
16.0 mm
1.6 mm
  • of 14
Cable Grommet 8.0 mm 9.5 mm 14.2 mm 1.6 mm

15074

Price Range
£ 0.1797 - £ 0.0843

Stock Levels
20274 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    9.5 mm
  • Inside Diameter
    8.0 mm
Cable Grommet 6.4 mm 12.5 mm 16.0 mm 1.6 mm

15079

Price Range
£ 0.224 - £ 0.1095

Stock Levels
42442 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    12.5 mm
  • Inside Diameter
    6.4 mm
Cable Grommet 9.5 mm 12.5 mm 17.0 mm 1.6 mm

15084

Price Range
£ 0.1649 - £ 0.1231

Stock Levels
13283 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    12.5 mm
  • Inside Diameter
    9.5 mm
Cable Grommet 12.5 mm 17.5 mm 22.0 mm 1.6 mm

15090

Price Range
£ 0.3074 - £ 0.1653

Stock Levels
988 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    17.5 mm
  • Inside Diameter
    12.5 mm
Cable Grommet 16.0 mm 20.5 mm 27.0 mm 1.2 mm

15098

Price Range
£ 0.4194 - £ 0.214

Stock Levels
16916 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    20.5 mm
  • Inside Diameter
    16.0 mm
Cable Grommet 32.0 mm 38.0 mm 46.0 mm 3.0 mm

15104

Price Range
£ 1.605 - £ 0.7643

Stock Levels
31473 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    38.0 mm
  • Inside Diameter
    32.0 mm
Cable Grommet 11.1 mm 19.0 mm 25.4 mm 4.8 mm

40047

Price Range
£ 0.2584 - £ 0.2584

Stock Levels
2328 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    19.0 mm
  • Inside Diameter
    11.1 mm
Cable Grommet 6.0 mm 9.0 mm 11.5 mm 1.5 mm

042060069907

Price Range
£ 0.0889 - £ 0.0871

Stock Levels
15911 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    9.0 mm
  • Inside Diameter
    6.0 mm
Cable Grommet 10.0 mm 12.0 mm 18.0 mm 2.0 mm

042100069907

Price Range
£ 0.1445 - £ 0.1389

Stock Levels
17505 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    12.0 mm
  • Inside Diameter
    10.0 mm
Cable Grommet 24.6 mm 31.5 mm 38.1 mm 1.6 mm

HG-16-V0

Price Range
£ 1.0811 - £ 1.0811

Stock Levels
998 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    31.5 mm
  • Inside Diameter
    24.6 mm
Cable Grommet 10.0 mm 12.0 mm 17 mm 2.0 mm

042100069928

Price Range
£ 0.1152 - £ 0.1106

Stock Levels
31948 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    12.0 mm
  • Inside Diameter
    10.0 mm
Cable Grommet 25.0 mm 31.0 mm 35.0 mm 3.0 mm

042250069928

Price Range
£ 1.1381 - £ 1.0936

Stock Levels
4640 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    31.0 mm
  • Inside Diameter
    25.0 mm
Cable Grommet 6.4 mm 9.5 mm 14.2 mm 2.4 mm

11178

Price Range
£ 0.1052 - £ 0.0667

Stock Levels
7160 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    9.5 mm
  • Inside Diameter
    6.4 mm
Cable Grommet 4.0 mm 6.4 mm 9.5 mm 0.8 mm

15060

Price Range
£ 0.1125 - £ 0.0535

Stock Levels
59238 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    6.4 mm
  • Inside Diameter
    4.0 mm
Cable Grommet 5.5 mm 8.0 mm 11.0 mm 1.6 mm

15065

Price Range
£ 0.1284 - £ 0.0624

Stock Levels
20496 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    8.0 mm
  • Inside Diameter
    5.5 mm
Cable Grommet 7.0 mm 10.2 mm 13.8 mm 1.2 mm

15071

Price Range
£ 0.1568 - £ 0.0878

Stock Levels
10518 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    10.2 mm
  • Inside Diameter
    7.0 mm
Cable Grommet 8.0 mm 11.0 mm 14.2 mm 1.6 mm

15075

Price Range
£ 0.1055 - £ 0.0888

Stock Levels
3500 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    11.0 mm
  • Inside Diameter
    8.0 mm
Cable Grommet 8.0 mm 12.5 mm 16.0 mm 1.6 mm

15080

Price Range
£ 0.2214 - £ 0.1163

Stock Levels
17139 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    12.5 mm
  • Inside Diameter
    8.0 mm
Cable Grommet 11.0 mm 12.5 mm 19.0 mm 1.6 mm

15086

Price Range
£ 0.2761 - £ 0.1299

Stock Levels
15067 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    12.5 mm
  • Inside Diameter
    11.0 mm
Cable Grommet 16.0 mm 19.0 mm 24.0 mm 1.6 mm

15093

Price Range
£ 0.37 - £ 0.1875

Stock Levels
22392 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    19.0 mm
  • Inside Diameter
    16.0 mm