Open Rubber Grommets have snap-in design enables quick and easy installation.
Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;
Colour: Black
You may also be interested in our range of Blanking Plugs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Hole Diameter | Inside Diameter | Panel Thickness | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0462 - £ 0.0472 | 68888 In stock |
0.433 in
11.0 mm
|
Black
|
PVC
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
| 10089606 | £ 0.0815 - £ 0.1677 | 7000 In stock |
0.559 in
14.2 mm
|
Black
|
TPE/TPV - PIR
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
| 10284155 | £ 0.0601 - £ 0.0612 | 31658 In stock |
0.551 in
14.0 mm
|
Black
|
PVC
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
|
| £ 0.053 - £ 0.1089 | 11000 In stock |
0.315 in
8.0 mm
|
Black
|
TPE/TPV - PIR
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 10089552 | £ 0.0589 - £ 0.1148 | 12000 In stock |
0.374 in
9.5 mm
|
Black
|
TPE/TPV - PIR
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
|
| 10284032 | £ 0.049 - £ 0.05 | Request the lead time here |
0.394 in
10.0 mm
|
Black
|
PVC
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
|
| £ 0.0448 - £ 0.0456 | 33051 In stock |
0.433 in
11.0 mm
|
Black
|
PVC
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
0.197 in
5.0 mm
|
||
| 10284117 | £ 0.068 - £ 0.0694 | 8794 In stock |
0.551 in
14.0 mm
|
Black
|
PVC
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
|
| £ 0.086 - £ 0.1833 | 30000 In stock |
0.559 in
14.2 mm
|
Black
|
TPE/TPV - PIR
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.068 - £ 0.1073 | 58000 In stock |
0.559 in
14.2 mm
|
Black
|
PVC
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| £ 0.0545 - £ 0.1148 | 16000 In stock |
0.374 in
9.5 mm
|
Black
|
TPE/TPV - PIR
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.031 in
0.8 mm
|
0.157 in
4.0 mm
|
||
| £ 0.0636 - £ 0.131 | 37000 In stock |
0.433 in
11.0 mm
|
Black
|
TPE/TPV - PIR
|
0.315 in
8.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.217 in
5.5 mm
|
||
| £ 0.1559 - £ 0.2657 | 1500 In stock |
0.748 in
19.0 mm
|
Black
|
TPE/TPV - PIR
|
0.559 in
14.2 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 10089781 | £ 0.1956 - £ 0.2519 | 13300 In stock |
0.945 in
24.0 mm
|
Black
|
TPE/TPV - PIR
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
0.256 in
6.5 mm
|
|
| 10089828 | £ 0.3416 - £ 0.7173 | 16000 In stock |
1.181 in
30.0 mm
|
Black
|
TPE/TPV - PIR
|
1.004 in
25.5 mm
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
|
| £ 0.1117 - £ 0.2285 | 31000 In stock |
0.63 in
16.0 mm
|
Black
|
TPE/TPV - PIR
|
0.492 in
12.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 10089729 | £ 0.1255 - £ 0.1682 | 25000 In stock |
0.669 in
17.0 mm
|
Black
|
TPE/TPV - PIR
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
|
| £ 0.1686 - £ 0.3136 | 6400 In stock |
0.866 in
22.0 mm
|
Black
|
TPE/TPV - PIR
|
0.689 in
17.5 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| £ 0.0895 - £ 0.16 | 9000 In stock |
0.543 in
13.8 mm
|
Black
|
TPE/TPV - PIR
|
0.402 in
10.2 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
0.177 in
4.5 mm
|
||
| 10089651 | £ 0.0905 - £ 0.1076 | 20000 In stock |
0.559 in
14.2 mm
|
Black
|
TPE/TPV - PIR
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue