Menu Search

Standard Open Grommets

In stock

Open Rubber Grommets have snap-in design enables quick and easy installation.

Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;

  • Polyvinyl Chloride (PVC) that protects wires and cables passing through panels.
  • Thermoplastic Rubber that's resistant to most oils and greases, and can withstand temperatures from -40C up to 135C.
  • Thermoplastic Elastomer (TPE), which is suitable for harsh environments and has a wider temperature range.
  • TPE is a very stable material, offering a long operating life.
  • Heat resistant EPDM, a material used in extreme temperature environments, ranging from -40C up to 125C

Colour: Black

You may also be interested in our range of Blanking Plugs and Flat Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
265 results
Product SKUs information
Item Code Price range Availability Hole Diameter Inside Diameter Panel Thickness View
498071 £ 0.0542 - £ 0.0553 30347 In stock
8 mm
4 mm
2 mm
£ 0.0525 - £ 0.0536 11378 In stock
9 mm
6 mm
1 mm
498079 £ 0.0589 - £ 0.06 5912 In stock
9 mm
6 mm
4 mm
£ 0.0753 - £ 0.0768 8599 In stock
10 mm
6 mm
3 mm
HG-4-V0 £ 0.1233 - £ 0.1285 29391 In stock
9.5 mm
6.4 mm
2.4 mm
£ 0.0885 - £ 0.0903 52590 In stock
12 mm
8 mm
4 mm
498099 £ 0.0719 - £ 0.0735 42794 In stock
12 mm
10 mm
3 mm
£ 0.0979 - £ 0.10 9704 In stock
15 mm
11 mm
1 mm
£ 0.1152 - £ 0.1175 10253 In stock
18 mm
12 mm
1 mm
£ 0.1681 - £ 0.1709 4932 In stock
22 mm
16 mm
1 mm
£ 0.1987 - £ 0.2028 10356 In stock
22 mm
16 mm
4 mm
498119 £ 0.3363 - £ 0.3432 8700 In stock
27 mm
21 mm
4 mm
498123 £ 0.8018 - £ 0.8171 25980 In stock
40.0 mm
31.0 mm
4.0 mm
498127 £ 1.2353 - £ 1.2604 5993 In stock
52 mm
41 mm
4 mm
HG-12-V0 £ 0.7907 - £ 0.7907 4990 In stock
24.8 mm
18.6 mm
1.6 mm
£ 0.1848 - £ 0.1931 46000 In stock
11.0 mm
8.0 mm
2.0 mm
HG-2 £ 0.0958 - £ 0.1366 10670 In stock
4.8 mm
3.2 mm
1.6 mm
£ 0.1298 - £ 0.1352 9529 In stock
7.7 mm
4.8 mm
0.8 mm
HG-4 £ 0.157 - £ 0.1639 8864 In stock
9.5 mm
6.4 mm
2.4 mm
HG-6 £ 0.157 - £ 0.1639 28380 In stock
12.5 mm
9.5 mm
1.6 mm
  • of 14
Cable Grommet 4 mm 8 mm 11 mm 2 mm

498071

Price Range
£ 0.0553 - £ 0.0542

Stock Levels
30347 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    8 mm
  • Inside Diameter
    4 mm
Cable Grommet 6 mm 9 mm 12 mm 1 mm

498075

Price Range
£ 0.0536 - £ 0.0525

Stock Levels
11378 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    9 mm
  • Inside Diameter
    6 mm
Cable Grommet 6 mm 9 mm 12 mm 4 mm

498079

Price Range
£ 0.06 - £ 0.0589

Stock Levels
5912 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    9 mm
  • Inside Diameter
    6 mm
Cable Grommet 6 mm 10 mm 14 mm 3 mm

498083

Price Range
£ 0.0768 - £ 0.0753

Stock Levels
8599 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    10 mm
  • Inside Diameter
    6 mm
Cable Grommet 6.4 mm 9.5 mm 14.2 mm 2.4 mm

HG-4-V0

Price Range
£ 0.1285 - £ 0.1233

Stock Levels
29391 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    9.5 mm
  • Inside Diameter
    6.4 mm
Cable Grommet 8 mm 12 mm 16 mm 4 mm

498095

Price Range
£ 0.0903 - £ 0.0885

Stock Levels
52590 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    12 mm
  • Inside Diameter
    8 mm
Cable Grommet 10 mm 12 mm 16 mm 3 mm

498099

Price Range
£ 0.0735 - £ 0.0719

Stock Levels
42794 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    12 mm
  • Inside Diameter
    10 mm
Cable Grommet 11 mm 15 mm 20 mm 1 mm

498103

Price Range
£ 0.10 - £ 0.0979

Stock Levels
9704 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    15 mm
  • Inside Diameter
    11 mm
Cable Grommet 12 mm 18 mm 22 mm 1 mm

498107

Price Range
£ 0.1175 - £ 0.1152

Stock Levels
10253 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    18 mm
  • Inside Diameter
    12 mm
Cable Grommet 16 mm 22 mm 27 mm 1 mm

498111

Price Range
£ 0.1709 - £ 0.1681

Stock Levels
4932 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    22 mm
  • Inside Diameter
    16 mm
Cable Grommet 16 mm 22 mm 27 mm 4 mm

498115

Price Range
£ 0.2028 - £ 0.1987

Stock Levels
10356 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    22 mm
  • Inside Diameter
    16 mm
Cable Grommet 21 mm 27 mm 34 mm 4 mm

498119

Price Range
£ 0.3432 - £ 0.3363

Stock Levels
8700 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    27 mm
  • Inside Diameter
    21 mm
Cable Grommet 31.0 mm 40.0 mm 48.0 mm 4.0 mm

498123

Price Range
£ 0.8171 - £ 0.8018

Stock Levels
25980 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    40.0 mm
  • Inside Diameter
    31.0 mm
Cable Grommet 41 mm 52 mm 60 mm 4 mm

498127

Price Range
£ 1.2604 - £ 1.2353

Stock Levels
5993 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Type
    Hole Grommet
  • Hole Diameter
    52 mm
  • Inside Diameter
    41 mm
Cable Grommet 18.6 mm 24.8 mm 31.3 mm 1.6 mm

HG-12-V0

Price Range
£ 0.7907 - £ 0.7907

Stock Levels
4990 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    24.8 mm
  • Inside Diameter
    18.6 mm
Cable Grommet 8.0 mm 11.0 mm 16.0 mm 2.0 mm

HG-17

Price Range
£ 0.1931 - £ 0.1848

Stock Levels
46000 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    11.0 mm
  • Inside Diameter
    8.0 mm
Cable Grommet 3.2 mm 4.8 mm 8.0 mm 1.6 mm

HG-2

Price Range
£ 0.1366 - £ 0.0958

Stock Levels
10670 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    4.8 mm
  • Inside Diameter
    3.2 mm
Cable Grommet 4.8 mm 7.7 mm 10.9 mm 0.8 mm

HG-3

Price Range
£ 0.1352 - £ 0.1298

Stock Levels
9529 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    7.7 mm
  • Inside Diameter
    4.8 mm
Cable Grommet 6.4 mm 9.5 mm 14.2 mm 2.4 mm

HG-4

Price Range
£ 0.1639 - £ 0.157

Stock Levels
8864 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    9.5 mm
  • Inside Diameter
    6.4 mm
Cable Grommet 9.5 mm 12.5 mm 17.0 mm 1.6 mm

HG-6

Price Range
£ 0.1639 - £ 0.157

Stock Levels
28380 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    12.5 mm
  • Inside Diameter
    9.5 mm