Menu Search

Round End Cap 10.3 mm 8.0 mm LDPE Natural

Standard Round End Cap is used to securely protect threaded or non-threaded tubing, pipes and rods. It keeps dirt, debris, and other impurities out. It is easy to install and remove and can withstand a maximum temperature of 70°C. Natural made from LDPE material.
Item code:

062010500003

7944 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0847
1000 + £ 0.0831
Standard pack: 500

Order in multiple of 500

Total price:

£ 42.35

500 x £ 0.0847

Add sample +

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 10.3 mm
Outside Diameter 12.0 mm
Inside Height 8.0 mm
Colour Natural
Full Material Low Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us