10327845
062034300003
| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 0.3855 |
| 250 - 999 | £ 0.3784 |
| 1000 + | £ 0.3713 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 32.8 mm |
|---|---|
| d | 1.291 in |
| h | 0.886 in |
| h | 22.5 mm |
| D | 1.409 in |
| D | 35.8 mm |
| Colour | Natural |
| Full Material | Low Density Polyethylene |
| Commodity Code | 39235 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue