Quantity | Unit price |
---|---|
35 - 349 | £ 0.4507 |
350 - 5249 | £ 0.2126 |
5250 - 10149 | £ 0.2084 |
10150 + | £ 0.2042 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 48.3 mm |
---|---|
d | 1.902 in |
H | 30.0 mm |
H | 1.181 in |
Compatible Nominal Pipe Sizes (All) | DN 40, ANSI 1-1/2 |
Vent Hole | Yes |
Colour | Yellow |
Material | LDPE |
Type | 2 |
Standards | DIN 40, ANSI 1-1/2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.