Quantity | Unit price |
---|---|
220 - 2199 | £ 0.1164 |
2200 + | £ 0.0476 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 21.3 mm |
---|---|
d | 0.839 in |
H | 20.0 mm |
H | 0.787 in |
Compatible Nominal Pipe Sizes (All) | DN 15, ANSI 1/2 |
Vent Hole | No |
Colour | Yellow |
Material | LDPE |
Type | 2 |
Standards | DIN 15, ANSI 1/2 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.