Quantity | Unit price |
---|---|
18 - 179 | £ 1.7014 |
180 + | £ 0.5919 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 88.9 mm |
---|---|
d | 3.5 in |
H | 36.0 mm |
H | 1.417 in |
h | 36.0 |
Vent Hole | Yes |
Colour | Yellow |
Material | LDPE |
Type | 2 |
Standards | DIN 80, ANSI 3 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.