Quantity | Unit price |
---|---|
10 - 99 | £ 1.9958 |
100 - 199 | £ 0.5919 |
200 - 1999 | £ 0.5794 |
2000 - 3999 | £ 0.5683 |
4000 + | £ 0.5558 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 101.6 mm |
---|---|
d | 4 in |
H | 40.0 mm |
H | 1.575 in |
Compatible Nominal Pipe Sizes (All) | DN 90, ANSI 3-1/2 |
Vent Hole | No |
Colour | Yellow |
Material | LDPE |
Type | 2 |
Standards | DIN 90, ANSI 3-1/2 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.