Quantity | Unit price |
---|---|
500 - 4999 | £ 0.0365 |
5000 - 24999 | £ 0.026 |
25000 + | £ 0.0234 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 4.0 mm |
---|---|
d | 0.157 in |
H | 18.8 mm |
H | 0.74 in |
Vent Hole | No |
Colour | Natural |
Material | LDPE |
Type | 3 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.