Quantity | Unit price |
---|---|
50 - 499 | £ 0.6817 |
500 - 2499 | £ 0.4869 |
2500 + | £ 0.4382 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 80.0 mm |
---|---|
d | 3.15 in |
H | 30.5 mm |
H | 1.201 in |
Vent Hole | No |
Colour | Natural |
Material | LDPE |
Type | 3 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.