Quantity | Unit price |
---|---|
60 - 599 | £ 0.4382 |
600 - 2999 | £ 0.313 |
3000 + | £ 0.2817 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 81.7 mm |
---|---|
d | 3.217 in |
H | 29.0 mm |
H | 1.142 in |
Vent Hole | Yes |
Colour | Red |
Material | LDPE |
Type | 5 |
Standards | DIN 75 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.