Quantity | Unit price |
---|---|
20 - 199 | £ 1.0104 |
200 - 999 | £ 0.7217 |
1000 + | £ 0.6495 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 130.0 mm |
---|---|
d | 5.118 in |
H | 39.0 mm |
H | 1.535 in |
Vent Hole | Yes |
Colour | Red |
Material | LDPE |
Type | 5 |
Standards | DIN 125 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.