Quantity | Unit price |
---|---|
1 + | £ 168.688 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 1219.2 mm |
---|---|
d | 48 in |
H | 200.0 mm |
H | 7.874 in |
Compatible Nominal Pipe Sizes (All) | DN 1200, ANSI 48 |
Vent Hole | No |
Colour | Yellow |
Material | LDPE |
Type | 2 |
Standards | DIN 1200, ANSI 48 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.