10371923
34132
| Quantity | Unit price |
|---|---|
| 40 - 399 | £ 1.2065 |
| 400 - 3999 | £ 0.4549 |
| 4000 + | £ 0.4464 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 54.0 mm |
|---|---|
| d | 2.126 in |
| H | 30.0 mm |
| H | 1.181 in |
| h | 30.0 |
| Compatible Nominal Pipe Sizes (All) | ANSI 1-3/4 |
| Vent Hole | No |
| Colour | Grey |
| Material | LDPE |
| Type | 2 |
| Standards | ANSI 1-3/4 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue