Quantity | Unit price |
---|---|
7 - 34 | £ 7.973 |
35 - 104 | £ 2.5013 |
105 - 209 | £ 2.4596 |
210 + | £ 2.404 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 200.0 mm |
---|---|
d | 7.874 in |
H | 40.0 mm |
H | 1.575 in |
Vent Hole | No |
Colour | Grey |
Material | LDPE |
Type | 3 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.