Quantity | Unit price |
---|---|
500 - 4999 | £ 0.1149 |
5000 + | £ 0.0514 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 12.7 mm |
---|---|
d | 0.5 in |
H | 15.0 mm |
H | 0.591 in |
Vent Hole | No |
Colour | Black |
Material | LDPE |
Type | 3 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.