Quantity | Unit price |
---|---|
20 - 199 | £ 2.84 |
200 + | £ 0.9963 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 88.9 mm |
---|---|
d | 3.5 in |
H | 37.0 mm |
H | 1.457 in |
Compatible Nominal Pipe Sizes (All) | ANSI 3 |
Vent Hole | No |
Colour | Grey |
Material | PVC |
Type | 1 |
Standards | ANSI 3 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.