Menu Search

Standard Size Pipe Caps

In stock

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PVC Colour: Green, Blue, Orange, Yellow, Red, Black, Natural, Grey Series Code: SR1358, SRTXTPE, SR1387, SR1340

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
291 results
Product SKUs information
Item Code Price range Availability Vent Hole Compatible Nominal Diameter Colour Material H d Type View
£ 1.4174 - £ 1.4174 250 In stock
No
Grey
PVC
34.0 mm
168.3 mm
1
£ 0.6086 - £ 1.6154 654 In stock
No
Grey
LDPE
30.0 mm
73.0 mm
2
£ 1.3493 - £ 1.3493 40 In stock
No
Grey
PVC
44.0 mm
139.7 mm
1
£ 7.0037 - £ 7.0037 47 In stock
No
Yellow
LDPE
60.5 mm
406.4 mm
2
£ 0.7573 - £ 2.4831 51 In stock
No
Grey
PVC
37.0 mm
76.1 mm
1
31702 £ 2.5013 - £ 2.5013 Request the lead time here
No
Grey
LDPE
40.0 mm
133.0 mm
2
34128 £ 0.3738 - £ 1.1308 60 In stock
No
Grey
LDPE
30.0 mm
50.0 mm
2
£ 0.5753 - £ 1.5216 210 In stock
No
Grey
LDPE
30.0 mm
66.5 mm
2
£ 0.3043 - £ 0.8259 Request the lead time here
No
Yellow
LDPE
25.0 mm
39.3 mm
2
£ 1.8621 - £ 4.9766 700 In stock
No
Yellow
LDPE
35.0 mm
137.0 mm
2
£ 2.404 - £ 7.973 840 In stock
No
Grey
LDPE
40.0 mm
200.0 mm
2
£ 2.14 - £ 2.14 180 In stock
No
Grey
LDPE
40.0 mm
160.0 mm
2
£ 0.2584 - £ 0.5862 Request the lead time here
No
Yellow
LDPE
26.7 mm
40.0 mm
2
£ 0.107 - £ 0.2183 43924 In stock
No
Yellow
LDPE
30.0 mm
33.7 mm
2
£ 1.2131 - £ 1.2131 542 In stock
No
Yellow
LDPE
40.0 mm
168.3 mm
2
£ 0.0774 - £ 0.1823 22510 In stock
No
Yellow
LDPE
25.0 mm
26.9 mm
2
199486 £ 0.7601 - £ 2.6316 20 In stock
No
Yellow
LDPE
40.0 mm
127.0 mm
2
£ 1.12 - £ 8.3378 200 In stock
No
Yellow
LDPE
40.0 mm
219.1 mm
2
£ 35.0744 - £ 35.797 Request the lead time here
No
Yellow
LDPE
60.0 mm
558.8 mm
2
34252 £ 367.1003 - £ 367.1003 Request the lead time here
No
Yellow
LDPE
215.0 mm
1422.4 mm
2
  • of 15
Standard Sizes Pipe Cap 168.3 mm 34.0 mm Grey PVC

462823

Price Range
£ 1.4174 - £ 1.4174

Stock Levels
250 In stock
Attributes
  • d
    168.3 mm
  • H
    34.0 mm
  • h
    34.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 73.0 mm 30.0 mm Grey LDPE

34142

Price Range
£ 1.6154 - £ 0.6086

Stock Levels
654 In stock
Attributes
  • d
    73.0 mm
  • H
    30.0 mm
  • h
    30.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 139.7 mm 44.0 mm Grey PVC

462822

Price Range
£ 1.3493 - £ 1.3493

Stock Levels
40 In stock
Attributes
  • d
    139.7 mm
  • H
    44.0 mm
  • h
    44.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 406.4 mm 60.5 mm Yellow LDPE

43971

Price Range
£ 7.0037 - £ 7.0037

Stock Levels
47 In stock
Attributes
  • d
    406.4 mm
  • H
    60.5 mm
  • h
    60.5
  • Vent Hole
    No
  • Colour
    Yellow
Standard Sizes Pipe Cap 76.1 mm 37.0 mm Grey PVC

462819

Price Range
£ 2.4831 - £ 0.7573

Stock Levels
51 In stock
Attributes
  • d
    76.1 mm
  • H
    37.0 mm
  • h
    37.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 133.0 mm 40.0 mm Grey LDPE

31702

Price Range
£ 2.5013 - £ 2.5013

Stock Levels
Request the lead time here
Attributes
  • d
    133.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 50.0 mm 30.0 mm Grey LDPE

34128

Price Range
£ 1.1308 - £ 0.3738

Stock Levels
60 In stock
Attributes
  • d
    50.0 mm
  • H
    30.0 mm
  • h
    30.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 66.5 mm 30.0 mm Grey LDPE

34139

Price Range
£ 1.5216 - £ 0.5753

Stock Levels
210 In stock
Attributes
  • d
    66.5 mm
  • H
    30.0 mm
  • h
    30.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 39.3 mm 25.0 mm Yellow LDPE

12616

Price Range
£ 0.8259 - £ 0.3043

Stock Levels
Request the lead time here
Attributes
  • d
    39.3 mm
  • H
    25.0 mm
  • h
    25.0
  • Vent Hole
    No
  • Colour
    Yellow
Standard Sizes Pipe Cap 137.0 mm 35.0 mm Yellow LDPE

12620

Price Range
£ 4.9766 - £ 1.8621

Stock Levels
700 In stock
Attributes
  • d
    137.0 mm
  • H
    35.0 mm
  • h
    35.0
  • Vent Hole
    No
  • Colour
    Yellow
Standard Sizes Pipe Cap 200.0 mm 40.0 mm Grey LDPE

34183

Price Range
£ 7.973 - £ 2.404

Stock Levels
840 In stock
Attributes
  • d
    200.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 160.0 mm 40.0 mm Grey LDPE

31715

Price Range
£ 2.14 - £ 2.14

Stock Levels
180 In stock
Attributes
  • d
    160.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 40.0 mm 26.7 mm Yellow LDPE

12957

Price Range
£ 0.5862 - £ 0.2584

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • H
    26.7 mm
  • h
    26.7
  • Vent Hole
    No
  • Colour
    Yellow
Standard Sizes Pipe Cap 33.7 mm 30.0 mm Yellow LDPE

10288

Price Range
£ 0.2183 - £ 0.107

Stock Levels
43924 In stock
Attributes
  • d
    33.7 mm
  • H
    30.0 mm
  • h
    30.0
  • Vent Hole
    No
  • Colour
    Yellow
Standard Sizes Pipe Cap 168.3 mm 40.0 mm Yellow LDPE

199492

Price Range
£ 1.2131 - £ 1.2131

Stock Levels
542 In stock
Attributes
  • d
    168.3 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Yellow
Standard Sizes Pipe Cap 26.9 mm 25.0 mm Yellow LDPE

10287

Price Range
£ 0.1823 - £ 0.0774

Stock Levels
22510 In stock
Attributes
  • d
    26.9 mm
  • H
    25.0 mm
  • h
    25.0
  • Vent Hole
    No
  • Colour
    Yellow
Standard Sizes Pipe Cap 127.0 mm 40.0 mm Yellow LDPE

199486

Price Range
£ 2.6316 - £ 0.7601

Stock Levels
20 In stock
Attributes
  • d
    127.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Yellow
Standard Sizes Pipe Cap 219.1 mm 40.0 mm Yellow LDPE

199494

Price Range
£ 8.3378 - £ 1.12

Stock Levels
200 In stock
Attributes
  • d
    219.1 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Yellow
Standard Sizes Pipe Cap 558.8 mm 60.0 mm Yellow LDPE

31710

Price Range
£ 35.797 - £ 35.0744

Stock Levels
Request the lead time here
Attributes
  • d
    558.8 mm
  • H
    60.0 mm
  • h
    60.0
  • Vent Hole
    No
  • Colour
    Yellow
Standard Sizes Pipe Cap 1422.4 mm 215.0 mm Yellow LDPE

34252

Price Range
£ 367.1003 - £ 367.1003

Stock Levels
Request the lead time here
Attributes
  • d
    1422.4 mm
  • H
    215.0 mm
  • h
    215.0
  • Vent Hole
    No
  • Colour
    Yellow