Menu Search

Standard Size Pipe Caps

In stock

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PVC Colour: Green, Blue, Orange, Yellow, Red, Black, Natural, Grey Series Code: SR1358, SRTXTPE, SR1387, SR1340

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 5
Show less filters Show more filters
291 results
Product SKUs information
Item Code Price range Availability Vent Hole Compatible Nominal Diameter Colour Material H d Type View
£ 192.6175 - £ 192.6175 Request the lead time here
No
Yellow
LDPE
180.0 mm
1016.0 mm
2
10298 £ 0.2876 - £ 0.9562 29400 In stock
No
Yellow
LDPE
35.0 mm
76.1 mm
2
199484 £ 0.6628 - £ 2.444 1291 In stock
No
Yellow
LDPE
40.0 mm
114.3 mm
2
£ 154.8333 - £ 158.0017 Request the lead time here
No
Yellow
LDPE
170.0 mm
863.6 mm
2
£ 1.3089 - £ 4.4889 40 In stock
No
Grey
LDPE
40.0 mm
125.0 mm
2
£ 0.9505 - £ 2.5685 Request the lead time here
No
Grey
LDPE
40.0 mm
95.0 mm
2
£ 0.2422 - £ 0.6002 970 In stock
No
Grey
LDPE
30.0 mm
32.0 mm
2
£ 0.255 - £ 0.6985 1000 In stock
No
Grey
LDPE
30.0 mm
35.0 mm
2
£ 0.6364 - £ 1.7066 770 In stock
No
Yellow
LDPE
31.0 mm
75.0 mm
2
£ 0.931 - £ 2.4518 14 In stock
No
Grey
LDPE
40.0 mm
108.0 mm
2
£ 0.1363 - £ 0.3934 17600 In stock
Yes
Yellow
LDPE
28.0 mm
42.4 mm
2
£ 0.0514 - £ 0.1149 3486 In stock
No
Black
LDPE
15.0 mm
12.7 mm
2
£ 0.8685 - £ 2.3502 Request the lead time here
No
Grey
LDPE
40.0 mm
90.0 mm
2
£ 2.0824 - £ 2.0824 Request the lead time here
No
Grey
LDPE
40.0 mm
159 mm
2
£ 1.2131 - £ 1.2131 Request the lead time here
Yes
Yellow
LDPE
40.0 mm
168.3 mm
2
£ 2.474 - £ 7.4812 Request the lead time here
No
Grey
LDPE
40.0 mm
193.7 mm
2
£ 0.0791 - £ 0.2895 Request the lead time here
No
Grey
LDPE
13.0 mm
13.7 mm
2
12783 £ 0.339 - £ 0.5237 1700 In stock
No
Red
LDPE
27.0 mm
41.5 mm
2
£ 0.2011 - £ 0.5896 50 In stock
No
Grey
LDPE
20.0 mm
25.0 mm
2
£ 0.7212 - £ 0.7212 1500 In stock
No
Black
LDPE
28.0 mm
79.4 mm
2
  • of 15
Standard Sizes Pipe Cap 1016.0 mm 180.0 mm Yellow LDPE

31727

Price Range
£ 192.6175 - £ 192.6175

Stock Levels
Request the lead time here
Attributes
  • d
    1016.0 mm
  • H
    180.0 mm
  • h
    180.0
  • Vent Hole
    No
  • Colour
    Yellow
Standard Sizes Pipe Cap 76.1 mm 35.0 mm Yellow LDPE

10298

Price Range
£ 0.9562 - £ 0.2876

Stock Levels
29400 In stock
Attributes
  • d
    76.1 mm
  • H
    35.0 mm
  • h
    35.0
  • Vent Hole
    No
  • Colour
    Yellow
Standard Sizes Pipe Cap 114.3 mm 40.0 mm Yellow LDPE

199484

Price Range
£ 2.444 - £ 0.6628

Stock Levels
1291 In stock
Attributes
  • d
    114.3 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Yellow
Standard Sizes Pipe Cap 863.6 mm 170.0 mm Yellow LDPE

34240

Price Range
£ 158.0017 - £ 154.8333

Stock Levels
Request the lead time here
Attributes
  • d
    863.6 mm
  • H
    170.0 mm
  • h
    170.0
  • Vent Hole
    No
  • Colour
    Yellow
Standard Sizes Pipe Cap 125.0 mm 40.0 mm Grey LDPE

34172

Price Range
£ 4.4889 - £ 1.3089

Stock Levels
40 In stock
Attributes
  • d
    125.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 95.0 mm 40.0 mm Grey LDPE

34155

Price Range
£ 2.5685 - £ 0.9505

Stock Levels
Request the lead time here
Attributes
  • d
    95.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 32.0 mm 30.0 mm Grey LDPE

34118

Price Range
£ 0.6002 - £ 0.2422

Stock Levels
970 In stock
Attributes
  • d
    32.0 mm
  • H
    30.0 mm
  • h
    30.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 35.0 mm 30.0 mm Grey LDPE

34120

Price Range
£ 0.6985 - £ 0.255

Stock Levels
1000 In stock
Attributes
  • d
    35.0 mm
  • H
    30.0 mm
  • h
    30.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 75.0 mm 31.0 mm Yellow LDPE

12618

Price Range
£ 1.7066 - £ 0.6364

Stock Levels
770 In stock
Attributes
  • d
    75.0 mm
  • H
    31.0 mm
  • h
    31.0
  • Vent Hole
    No
  • Colour
    Yellow
Standard Sizes Pipe Cap 108.0 mm 40.0 mm Grey LDPE

34165

Price Range
£ 2.4518 - £ 0.931

Stock Levels
14 In stock
Attributes
  • d
    108.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 42.4 mm 28.0 mm Yellow LDPE

10268

Price Range
£ 0.3934 - £ 0.1363

Stock Levels
17600 In stock
Attributes
  • d
    42.4 mm
  • H
    28.0 mm
  • h
    28.0
  • Vent Hole
    Yes
  • Colour
    Yellow
Standard Sizes Pipe Cap 12.7 mm 15.0 mm Black LDPE

462573

Price Range
£ 0.1149 - £ 0.0514

Stock Levels
3486 In stock
Attributes
  • d
    12.7 mm
  • H
    15.0 mm
  • h
    15.0
  • Vent Hole
    No
  • Colour
    Black
Standard Sizes Pipe Cap 90.0 mm 40.0 mm Grey LDPE

34153

Price Range
£ 2.3502 - £ 0.8685

Stock Levels
Request the lead time here
Attributes
  • d
    90.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 159 mm 40.0 mm Grey LDPE

31712

Price Range
£ 2.0824 - £ 2.0824

Stock Levels
Request the lead time here
Attributes
  • d
    159 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 168.3 mm 40.0 mm Yellow LDPE

199493

Price Range
£ 1.2131 - £ 1.2131

Stock Levels
Request the lead time here
Attributes
  • d
    168.3 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    Yes
  • Colour
    Yellow
Standard Sizes Pipe Cap 193.7 mm 40.0 mm Grey LDPE

31707

Price Range
£ 7.4812 - £ 2.474

Stock Levels
Request the lead time here
Attributes
  • d
    193.7 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 13.7 mm 13.0 mm Grey LDPE

34101

Price Range
£ 0.2895 - £ 0.0791

Stock Levels
Request the lead time here
Attributes
  • d
    13.7 mm
  • H
    13.0 mm
  • h
    13.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 41.5 mm 27.0 mm Red LDPE

12783

Price Range
£ 0.5237 - £ 0.339

Stock Levels
1700 In stock
Attributes
  • d
    41.5 mm
  • H
    27.0 mm
  • h
    27.0
  • Vent Hole
    No
  • Colour
    Red
Standard Sizes Pipe Cap 25.0 mm 20.0 mm Grey LDPE

34112

Price Range
£ 0.5896 - £ 0.2011

Stock Levels
50 In stock
Attributes
  • d
    25.0 mm
  • H
    20.0 mm
  • h
    20.0
  • Vent Hole
    No
  • Colour
    Grey
Standard Sizes Pipe Cap 79.4 mm 28.0 mm Black LDPE

462582

Price Range
£ 0.7212 - £ 0.7212

Stock Levels
1500 In stock
Attributes
  • d
    79.4 mm
  • H
    28.0 mm
  • h
    28.0
  • Vent Hole
    No
  • Colour
    Black