The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.
One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Spacer Height | Minimum Panel Thickness | Colour | Maximum Compatible Cable Diameter | Compatible Hole Diameter Range | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1098 - £ 0.1144 | 3500 In stock |
1 in
25.4 mm
|
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
|||||
£ 0.0998 - £ 0.104 | In production |
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
|||||
£ 0.0998 - £ 0.104 | In production |
0.5 in
12.7 mm
|
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
|||||
£ 0.1259 - £ 0.1435 | 250 In stock |
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
Natural
|
0.311 in
7.9 mm
|
0.189 in
4.8 mm
|
|||||
£ 0.1259 - £ 0.1435 | 24 In stock |
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
Natural
|
0.311 in
7.9 mm
|
0.189 in
4.8 mm
|
|||||
SLCS-500-16-19 | £ 0.1454 - £ 0.1657 | 9000 In stock |
1 in
25.4 mm
|
0.063 in
1.6 mm
|
Natural
|
0.437 in
11.1 mm
|
0.189 in
4.8 mm
|
||||
£ 0.1202 - £ 0.1369 | 4000 In stock |
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
Natural
|
0.437 in
11.1 mm
|
0.189 in
4.8 mm
|
|||||
£ 0.1415 - £ 0.1612 | 7935 In stock |
1 in
25.4 mm
|
0.063 in
1.6 mm
|
Natural
|
0.689 in
17.5 mm
|
0.189 in
4.8 mm
|
|||||
£ 0.1286 - £ 0.1465 | 4038 In stock |
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
Natural
|
0.689 in
17.5 mm
|
0.189 in
4.8 mm
|
|||||
SLCS-750-8-19 | £ 0.1415 - £ 0.1612 | 990 In stock |
0.5 in
12.7 mm
|
0.063 in
1.6 mm
|
Natural
|
0.689 in
17.5 mm
|
0.189 in
4.8 mm
|
||||
£ 0.0898 - £ 0.0936 | 21186 In stock |
0.189 in
4.8 mm
|
0.079 in
2.0 mm
|
Natural
|
0.472 in
12.0 mm
|
0.189 in
4.8 mm
|
|||||
£ 0.0988 - £ 0.1029 | 1400 In stock |
0.189 in
4.8 mm
|
0.079 in
2.0 mm
|
Natural
|
0.22 in
5.6 mm
|
0.189 in
4.8 mm
|
|||||
£ 0.0898 - £ 0.0936 | 4000 In stock |
0.189 in
4.8 mm
|
0.031 in
0.8 mm
|
Natural
|
0.472 in
12.0 mm
|
0.189 in
4.8 mm
|
|||||
£ 0.1481 - £ 0.1688 | 2000 In stock |
0.626 in
15.9 mm
|
0.063 in
1.6 mm
|
Natural
|
0.311 in
7.9 mm
|
0.189 in
4.8 mm
|
|||||
£ 0.0998 - £ 0.104 | In production |
0.374 in
9.5 mm
|
0.031 in
0.8 mm
|
Natural
|
0.311 in
7.9 mm
|
0.189 in
4.8 mm
|
|||||
£ 0.0998 - £ 0.104 | 4000 In stock |
0.374 in
9.5 mm
|
0.031 in
0.8 mm
|
Natural
|
0.437 in
11.1 mm
|
0.189 in
4.8 mm
|
|||||
£ 0.1188 - £ 0.1238 | In production |
0.374 in
9.5 mm
|
0.031 in
0.8 mm
|
Natural
|
0.689 in
17.5 mm
|
0.189 in
4.8 mm
|
|||||
£ 0.0988 - £ 0.1029 | 3607 In stock |
1 in
25.4 mm
|
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
|||||
£ 0.0898 - £ 0.0936 | 2000 In stock |
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
|||||
£ 0.0898 - £ 0.0936 | 3136 In stock |
0.5 in
12.7 mm
|
0.063 in
1.6 mm
|
Natural
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue