Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1029 |
5000 - 9999 | £ 0.1008 |
10000 + | £ 0.0988 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Fixed |
---|---|
Mounting Method | Clip On |
Maximum Compatible Cable Diameter | 5.6 mm |
Maximum Compatible Cable Diameter | 0.22 in |
Compatible Hole Diameter Range | 4.8 mm |
Compatible Hole Diameter Range | 0.189 in |
Panel Thickness Range | 2.0 - 4.0 mm |
Panel Thickness Range | 0.079 - 0.157 in |
Spacer Height | 4.8 mm |
Spacer Height | 0.189 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Material Flammability Standard | UL94 V-2 |
Material | PA |
Colour | Natural |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue