Menu Search

Twist Ties Clip On 16.0 mm PA Natural

The ends of these ties twist into place with very little effort and releasable and reusable for hassle-free wire bundling. The smooth ball shaped ends won't cut into wire or cable insulation. The tie has a snap in connector and a spacer to lift the wires off of crowded PCB boards. Can be used in electrical assemblies and PCB boards.
Item code:

058203000002

53240 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.5887
500 - 999 £ 0.5777
1000 + £ 0.5654
Standard pack: 100

Order in multiple of 100

Total price:

£ 58.87

100 x £ 0.5887

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Ball
Colour Natural
Material PA
Mounting Method Clip On
Compatible Cable Diameter Range 16.0 mm
Maximum Compatible Cable Diameter 16.0 mm
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us