Menu Search

Twist Ties Fir Tree 0.500 in PA Natural

Standoff twist ties provide an easy solution to fix wires quickly and at a safe distance from other items that could interfere. A single twist is enough to secure wires in place, saving time and effort.
Item code:

23EZF050C100

15910 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 £ 0.6892
2500 + £ 0.6753
Standard pack: 500

Order in multiple of 500

Total price:

£ 344.60

500 x £ 0.6892

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Mounting Method Fir Tree
Full Material Polyamide 66
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us