Menu Search

Twist Ties Clip On 11.0 mm PA Natural

This twist lock has a push-in arrowhead clip and is manufactured from natural nylon rated to UL94 V-2. To use, simply place your cables into the open space and twist the two arms together to secure the fastening. Untwist to remove bundle.
Item code:

460351

4500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 10999 £ 0.1076
11000 + £ 0.1054
Standard pack: 100

Order in multiple of 100

Total price:

£ 10.76

100 x £ 0.1076

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Mounting Method Clip On
Full Material Polyamide 66
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us