10000519
BHKL-350-10-01
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.2624 |
| 5000 - 9999 | £ 0.2425 |
| 10000 + | £ 0.2289 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 11.1 mm |
|---|---|
| Base Length | 0.437 in |
| Base Width | 8.3 mm |
| Base Width | 0.327 in |
| Overall Height | 50.0 mm |
| Overall Height | 1.969 in |
| Spacer Length | 15.9 mm |
| Spacer Length | 0.626 in |
| Colour | Natural |
| Mounting Method | Press-Fit |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| UL/CSA Description | UL E70062 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue