Menu Search

Twist Ties Adhesive 10.2 mm PA Natural

This kurly lock is adhesive backed and manufactured from natural nylon with a standoff. To use, simply place your cables into the open space and twist the two arms together to secure the fastening. Untwist to remove bundle. Rated to UL94 V-2.
Item code:

KLBS-3504-01A4

15700 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.3477
5000 + £ 0.3409
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 347.70

1000 x £ 0.3477

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball End Type Hole
Base Material Rubber Based Adhesive
Colour Natural
Material PA
Mounting Method Adhesive
Base Length 25.4 mm
Base Width 25.4 mm
Compatible Cable Diameter Range 7.6 - 10.2 mm
Maximum Compatible Cable Diameter 10.2 mm
Minimum Compatible Cable Diameter 7.6 mm
Overall Height 32.5 mm
Spacer Length 6.4 mm
Material Flammability Standard UL94 V-2
UL/CSA Description UL E71558

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us