Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Thread Size | Material | Finish | Thread Type | Type | Spacer Length | View |
---|---|---|---|---|---|---|---|---|---|
£ 0.8655 - £ 0.883 | Request the lead time here |
M2.5
|
Stainless Steel
|
Stainless Steel
|
Metric
|
Male-Female Undercut Spacer
|
0.197 in
5.0 mm
|
||
£ 1.0214 - £ 1.0214 | Request the lead time here |
M2.5
|
Stainless Steel
|
Stainless Steel
|
Metric
|
Male-Female Undercut Spacer
|
0.709 in
18.0 mm
|
||
1221422 | £ 1.0272 - £ 1.0709 | Request the lead time here |
M6
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
1.969 in
50.0 mm
|
|
£ 0.4882 - £ 0.4882 | Request the lead time here |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.63 in
16.0 mm
|
||
£ 1.0913 - £ 1.1365 | Request the lead time here |
M6
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
2.165 in
55.0 mm
|
||
£ 0.8655 - £ 0.9019 | 70 In stock |
M6
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.984 in
25.0 mm
|
||
£ 1.358 - £ 1.3857 | Request the lead time here |
M3
|
Stainless Steel
|
Stainless Steel
|
Metric
|
Male-Female Undercut Spacer
|
1.575 in
40.0 mm
|
||
1221439 | £ 2.069 - £ 2.1127 | 60 In stock |
M6
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
3.543 in
90.0 mm
|
|
1221429 | £ 0.7708 - £ 0.8028 | Request the lead time here |
M6
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.709 in
18.0 mm
|
|
£ 1.5299 - £ 1.559 | Request the lead time here |
M6
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
2.756 in
70.0 mm
|
||
£ 0.8014 - £ 0.8334 | 1014 In stock |
M6
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.787 in
20.0 mm
|
||
£ 1.119 - £ 1.1656 | Request the lead time here |
M8
|
Steel
|
Zinc Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.787 in
20.0 mm
|
||
1221238 | £ 0.3613 - £ 0.3686 | Request the lead time here |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.315 in
8.0 mm
|
|
£ 0.9449 - £ 0.9839 | Request the lead time here |
M2.5
|
Stainless Steel
|
Stainless Steel
|
Metric
|
Male-Female Undercut Spacer
|
0.433 in
11.0 mm
|
||
£ 2.6373 - £ 2.6373 | Request the lead time here |
M8
|
Stainless Steel
|
Stainless Steel
|
Metric
|
Male-Female Undercut Spacer
|
0.591 in
15.0 mm
|
||
£ 5.4058 - £ 5.4058 | 100 In stock |
M8
|
Stainless Steel
|
Stainless Steel
|
Metric
|
Male-Female Undercut Spacer
|
2.362 in
60.0 mm
|
||
£ 1.4716 - £ 1.5008 | Request the lead time here |
M3
|
Stainless Steel
|
Stainless Steel
|
Metric
|
Male-Female Undercut Spacer
|
1.969 in
50.0 mm
|
||
£ 1.6173 - £ 1.6465 | Request the lead time here |
M6
|
Stainless Steel
|
Stainless Steel
|
Metric
|
Male-Female Undercut Spacer
|
0.984 in
25.0 mm
|
||
1221466 | £ 1.0345 - £ 1.0549 | 100 In stock |
M3
|
Stainless Steel
|
Stainless Steel
|
Metric
|
Male-Female Undercut Spacer
|
0.472 in
12.0 mm
|
|
£ 0.5814 - £ 0.5942 | Request the lead time here |
M3
|
Brass
|
Nickel Plated
|
Metric
|
Male-Female Undercut Spacer
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue