Menu Search

Male To Female Standoff Hexagonal 7.0 mm M4 65.0 mm

Male to female standoff with undercut thread provides a secure hold and levelled seat without the need to pair with a washer.
Item code:

1221409

1130 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 1.0537
1000 + £ 1.0321
Standard pack: 100

Order in multiple of 100

Total price:

£ 105.37

100 x £ 1.0537

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 65.0 mm
Thread Length 8.0 mm
Internal Thread Length 10.0 mm
Thread Size M4
Thread Type Metric
Type Male-Female Undercut Spacer
Spacer Shape Hexagonal
Full Material Steel
Finish Galvanized
Specifications DIN 76-B
Standard DIN
Standard BR
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us