Menu Search

Female To Female Standoff 9.0 mm

This female to female nickel plated brass hexagonal standoff is easy to screw in and provides separation between circuit boards. Can be paired perfectly with our range of screws and washers.
Item code:

301309040050

22500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.3299
Standard pack: 100

Order in multiple of 100

Total price:

£ 32.99

100 x £ 0.3299

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 9.0 mm
Thread Length 4.5 mm
Internal Thread Length 4.5 mm
Thread Size M3
Thread Type Metric
Type Female-Female Spacer
Spacer Shape Hexagonal
Full Material Brass
Finish Nickel Plated
Commodity Code 7415390000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us