Menu Search

Female To Female Standoff 20.0 mm

This female to female nickel plated brass hexagonal standoff is easy to screw in and provides separation between circuit boards. Can be paired perfectly with our range of screws and washers.
Item code:

301320040050

33489 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 0.9806
100 + £ 0.4422
Standard pack: 100

Order in multiple of 10

Total price:

£ 9.81

10 x £ 0.9806

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 20.0 mm
Thread Length 10.0 mm
Internal Thread Length 10.0 mm
Thread Size M3
Thread Type Metric
Type Female-Female Spacer
Spacer Shape Hexagonal
Full Material Brass
Finish Nickel Plated
Commodity Code 7415390000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us