Menu Search

Female To Female Standoff 7.0 mm 25.0 mm Mild Steel

This female to female zinc plated steel hexagonal standoff is easy to screw in and provides separation between circuit boards. Can be paired perfectly with our range of screws and washers
Item code:

301425041152

42961 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 1.2037
100 + £ 0.5463
Standard pack: 100

Order in multiple of 10

Total price:

£ 12.04

10 x £ 1.2037

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 25.0 mm
Internal Thread Length 10.0 mm
Thread Size M4
Thread Type Metric
Type Female-Female Spacer
Spacer Shape Hexagonal
Full Material Mild Steel
Finish Zinc Plated
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us