Menu Search

Female To Female Standoff Hexagonal 10.0 mm 50.0 mm

This female to female Stainless Steel hexagonal standoff is easy to screw in and provides separation between circuit boards. Can be paired perfectly with our range of screws and washers
Item code:

301650041556

3552 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 3.7351
250 + £ 3.6553
Standard pack: 25

Order in multiple of 25

Total price:

£ 93.38

25 x £ 3.7351

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Length 50.0 mm
Internal Thread Length 13.0 mm
Thread Size M6
Thread Type Metric
Type Female-Female Spacer
Spacer Shape Hexagonal
Full Material 303 Stainless Steel
Finish No Finish
Specifications X8crNiS18-9(303)
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us