Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
5 results
Product SKUs information
Item Code Price range Availability Thread Size Material Finish Thread Type Type Spacer Length View
£ 2.5872 - £ 2.6441 600 In stock
M8
Aluminium
No Finish
Metric
Male-Female Undercut Spacer
35.0 mm
£ 0.5996 - £ 1.3246 14051 In stock
M3
Brass
Nickel Plated
Metric
Female-Female Spacer
35.0 mm
£ 0.4737 - £ 1.0499 6976 In stock
M3
Steel
Zinc Plated
Metric
Female-Female Spacer
£ 1.1842 - £ 2.6184 8012 In stock
M4
Brass
Nickel Plated
Metric
Female-Female Spacer
35.0 mm
£ 0.8871 - £ 0.8871 6350 In stock
M4
Steel
Zinc Plated
Metric
Female-Female Spacer
Male To Female Standoff Hexagonal 13.0 mm M8 35.0 mm

1221606

Price Range
£ 2.6441 - £ 2.5872

Stock Levels
600 In stock
Attributes
  • Spacer Length
    35.0 mm
  • Thread Length
    14.0 mm
  • Internal Thread Length
    14.0 mm
  • Thread Size
    M8
  • Thread Type
    Metric
Female To Female Standoff M3 35.0 mm

301335040050

Price Range
£ 1.3246 - £ 0.5996

Stock Levels
14051 In stock
Attributes
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Thread Type
    Metric
Female To Female Standoff 5.0 mm M3 35.0 mm Steel

301335041152

Price Range
£ 1.0499 - £ 0.4737

Stock Levels
6976 In stock
Attributes
  • Thread Size
    M3
  • Thread Type
    Metric
  • Type
    Female-Female Spacer
  • Spacer Shape
    Hexagonal
  • Full Material
    Mild Steel
Female To Female Standoff M4 35.0 mm

301435040050

Price Range
£ 2.6184 - £ 1.1842

Stock Levels
8012 In stock
Attributes
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Female To Female Standoff 7.0 mm M4 35.0 mm Steel

301435041152

Price Range
£ 0.8871 - £ 0.8871

Stock Levels
6350 In stock
Attributes
  • Thread Size
    M4
  • Thread Type
    Metric
  • Type
    Female-Female Spacer
  • Spacer Shape
    Hexagonal
  • Full Material
    Mild Steel