Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 2.4096 - £ 2.5088 Request the lead time here
M4
7.0 mm
Nickel Plated
10.0 mm
70.0 mm
£ 0.355 - £ 0.3701 Request the lead time here
M3
5.5 mm
Zinc Plated
4.0 mm
8.0 mm
£ 2.764 - £ 2.8206 3624 In stock
M5
8.0 mm
Zinc Plated
10.0 mm
70.0 mm
£ 2.1505 - £ 2.2343 8254 In stock
M4
7.0 mm
Zinc Plated
10.0 mm
70.0 mm
£ 4.102 - £ 4.1911 1800 In stock
M8
13.0 mm
Nickel Plated
14.0 mm
25.0 mm
£ 6.6434 - £ 6.6434 Request the lead time here
M8
13.0 mm
Nickel Plated
14.0 mm
50.0 mm
10198940 £ 0.3344 - £ 0.3418 4300 In stock
M2
4.0 mm
Zinc Plated
5.0 mm
8.0 mm
£ 2.0807 - £ 2.1253 Request the lead time here
M4
7.0 mm
Nickel Plated
8.0 mm
70.0 mm
£ 0.9318 - £ 0.9705 Request the lead time here
M5
8.0 mm
Nickel Plated
8.0 mm
15.0 mm
£ 1.5308 - £ 1.5605 Request the lead time here
M6
10.0 mm
Nickel Plated
10.0 mm
18.0 mm
£ 5.6774 - £ 5.6774 Request the lead time here
M8
13.0 mm
Nickel Plated
14.0 mm
40.0 mm
£ 3.684 - £ 3.7592 Request the lead time here
M8
13.0 mm
Nickel Plated
14.0 mm
18.0 mm
£ 5.2018 - £ 5.2018 Request the lead time here
M8
13.0 mm
Nickel Plated
14.0 mm
35.0 mm
£ 4.2194 - £ 4.3064 Request the lead time here
M6
10.0 mm
Nickel Plated
10.0 mm
80.0 mm
£ 3.6412 - £ 3.7155 Request the lead time here
M8
13.0 mm
Nickel Plated
14.0 mm
20.0 mm
£ 2.2739 - £ 2.3185 Request the lead time here
M6
10.0 mm
Nickel Plated
10.0 mm
35.0 mm
10198858 £ 3.879 - £ 3.9533 304 In stock
M6
10.0 mm
Nickel Plated
10.0 mm
70.0 mm
£ 4.4949 - £ 4.5819 Request the lead time here
M8
13.0 mm
Nickel Plated
14.0 mm
30.0 mm
£ 7.4384 - £ 7.4384 Request the lead time here
M8
13.0 mm
Nickel Plated
14.0 mm
60.0 mm
£ 2.9427 - £ 3.0022 Request the lead time here
M6
10.0 mm
Nickel Plated
10.0 mm
50.0 mm
  • of 36
Female To Female Standoff Hexagonal 7.0 mm M4 70.0 mm

10226162

Price Range
£ 2.5088 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Brass
  • Finish
    Nickel Plated
Female To Female Standoff Hexagonal 5.5 mm M3 8.0 mm

10225707

Price Range
£ 0.3701 - £ 0.355

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    4.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 8.0 mm M5 70.0 mm

10097007

Price Range
£ 2.8206 - £ 2.764

Stock Levels
3624 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Female To Female Standoff Hexagonal 7.0 mm M4 70.0 mm

10096956

Price Range
£ 2.2343 - £ 2.1505

Stock Levels
8254 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Steel
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 13.0 mm M8 25.0 mm

10198896

Price Range
£ 4.1911 - £ 4.102

Stock Levels
1800 In stock
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 13.0 mm M8 50.0 mm

10198926

Price Range
£ 6.6434 - £ 6.6434

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 8.0 mm

10198940

Price Range
£ 0.3418 - £ 0.3344

Stock Levels
4300 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 7.0 mm M4 70.0 mm

10198599

Price Range
£ 2.1253 - £ 2.0807

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 8.0 mm M5 15.0 mm

10198636

Price Range
£ 0.9705 - £ 0.9318

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 18.0 mm

10198773

Price Range
£ 1.5605 - £ 1.5308

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 13.0 mm M8 40.0 mm

10198919

Price Range
£ 5.6774 - £ 5.6774

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 13.0 mm M8 18.0 mm

10445570

Price Range
£ 3.7592 - £ 3.684

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 13.0 mm M8 35.0 mm

10198902

Price Range
£ 5.2018 - £ 5.2018

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 80.0 mm

10630716

Price Range
£ 4.3064 - £ 4.2194

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    80.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 13.0 mm M8 20.0 mm

10198889

Price Range
£ 3.7155 - £ 3.6412

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 35.0 mm

10198810

Price Range
£ 2.3185 - £ 2.2739

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 70.0 mm

10198858

Price Range
£ 3.9533 - £ 3.879

Stock Levels
304 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 13.0 mm M8 30.0 mm

10638408

Price Range
£ 4.5819 - £ 4.4949

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 13.0 mm M8 60.0 mm

10630723

Price Range
£ 7.4384 - £ 7.4384

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 10.0 mm M6 50.0 mm

10198834

Price Range
£ 3.0022 - £ 2.9427

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated