Quantity | Unit price |
---|---|
500 + | £ 0.8212 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Ethylene Propylene Diene Monomer |
Compatible Hole Diameter | 24.0 mm |
Compatible Hole Diameter | 0.945 in |
Hole Diameter | 24.0 mm |
Hole Diameter | 0.945 in |
Overall Height | 19.1 mm |
Overall Height | 0.752 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.