Menu Search

Door Holders 40.0 mm Red Steel

This Stop Lock is excellent for lightweight applications that will not be subjected to dynamic stresses. It is appropriate for locking drawers or doors in situations with high vibrations. Every 90°, the lever's locking position changes. Red and made from steel.
Item code:

1504975

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 + £ 15.3738
Standard pack: 5

Order in multiple of 5

Total price:

£ 76.87

5 x £ 15.3738

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Steel
Type B
Mounting Method Internal M8 Thread
Commodity Code 8487909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us