Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.
These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.
Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.
Series Code :SR1730
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Compatible Cable Shape | Maximum Panel Thickness | View | |
---|---|---|---|---|---|---|
£ 0.4377 - £ 0.4377 | 1122 In stock |
0.748 in
19.0 mm
|
Round
|
0.126 in
3.2 mm
|
||
£ 0.1459 - £ 0.1459 | 119902 In stock |
0.5 in
12.7 mm
|
Round
|
0.098 in
2.5 mm
|
||
SRB-R-9 | £ 0.4377 - £ 0.4377 | 3998 In stock |
0.748 in
19.0 mm
|
Round
|
0.063 in
1.6 mm
|
|
465744 | £ 0.0639 - £ 0.0665 | 3147 In stock |
0.508 in
12.9 mm
|
Round
|
0.098 in
2.5 mm
|
|
£ 0.0664 - £ 0.0691 | 7687 In stock |
0.508 in
12.9 mm
|
Round
|
0.157 in
4.0 mm
|
||
£ 0.1674 - £ 0.1746 | 5622 In stock |
0.626 in
15.9 mm
|
Round
|
0.063 in
1.6 mm
|
||
£ 0.3186 - £ 0.3933 | 5458 In stock |
0.626 in
15.9 mm
|
Round
|
0.063 in
1.6 mm
|
||
465790 | £ 0.1948 - £ 0.2035 | 6112 In stock |
0.874 in
22.2 mm
|
Round
|
0.126 in
3.2 mm
|
|
465716 | £ 0.0796 - £ 0.083 | 7958 In stock |
0.697 in
17.7 mm
|
Round
|
0.28 in
7.1 mm
|
|
23MP04K10 | £ 0.1789 - £ 0.1789 | Request the lead time here |
0.5 in
12.7 mm
|
Flat
|
0.094 in
2.4 mm
|
|
23MP06L10 | £ 0.112 - £ 0.1167 | 504 In stock |
0.626 in
15.9 mm
|
Round
|
0.126 in
3.2 mm
|
|
23MP04K40 | £ 0.1515 - £ 0.187 | 1492 In stock |
0.5 in
12.7 mm
|
Flat
|
0.098 in
2.5 mm
|
|
23MP05P40 | £ 0.0401 - £ 0.0496 | 2167 In stock |
0.5 in
12.7 mm
|
Round
|
0.098 in
2.5 mm
|
|
£ 0.0401 - £ 0.0496 | 2885 In stock |
0.5 in
12.7 mm
|
Round
|
0.091 in
2.3 mm
|
||
23MP05N40 | £ 0.0401 - £ 0.0496 | 28370 In stock |
0.5 in
12.7 mm
|
Round
|
0.063 in
1.6 mm
|
|
£ 0.214 - £ 0.2223 | 24996 In stock |
0.874 in
22.2 mm
|
Round
|
0.126 in
3.2 mm
|
||
£ 0.137 - £ 0.1431 | Request the lead time here |
0.626 in
15.9 mm
|
Flat
|
0.098 in
2.5 mm
|
||
23MP05N40W | £ 0.0711 - £ 0.074 | 72012 In stock |
0.5 in
12.7 mm
|
Round
|
0.063 in
1.6 mm
|
|
£ 0.1573 - £ 0.1602 | Request the lead time here |
0.22 in
5.6 mm
|
Round
|
0.098 in
2.5 mm
|
||
£ 0.112 - £ 0.1167 | 29979 In stock |
0.626 in
15.9 mm
|
Round
|
0.126 in
3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.