Menu Search

Strain Relief Bushings

In stock

Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.

These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.

Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.

  • Material: Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Material Flammability Rating


Series Code :SR1730

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Cable Shape Maximum Panel Thickness View
£ 0.0663 - £ 0.0818 3752 In stock
15.9 mm
Round
1.6 mm
£ 0.1049 - £ 0.1093 Request the lead time here
12.7 mm
Round
2.5 mm
£ 0.1653 - £ 0.1723 2000 In stock
19.1 mm
Round
3.2 mm
£ 0.0253 - £ 0.0312 2990 In stock
10.2 mm
Round
1.6 mm
£ 0.112 - £ 0.1167 Request the lead time here
15.9 mm
Round
3.2 mm
  • of 5
Strain Relief Bushing Round SJ;SJT PA Black

23MP06N34

Price Range
£ 0.0818 - £ 0.0663

Stock Levels
3752 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    SJ;SJT
  • Head Length
    15.1 mm
Strain Relief Bushing Round SV PA Black

23MP15L10

Price Range
£ 0.1093 - £ 0.1049

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    SV
  • Head Length
    17.5 mm
Strain Relief Bushing Round SJTO;SJT;S;STO PA Black

23MP07P20

Price Range
£ 0.1723 - £ 0.1653

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    SJTO;SJT;S;STO
  • Head Length
    18.9 mm
Strain Relief Bushing Round AWN PA Black

23MP02M50

Price Range
£ 0.0312 - £ 0.0253

Stock Levels
2990 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    AWN
  • Head Length
    10.4 mm
Strain Relief Bushing Round SJ;SJT;SJO PA Black

23MP06P40

Price Range
£ 0.1167 - £ 0.112

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    SJ;SJT;SJO
  • Head Length
    14.7 mm