Quantity | Unit price |
---|---|
2 - 19 | £ 26.4373 |
20 - 39 | £ 25.917 |
40 + | £ 25.3831 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M20 |
---|---|
Base Diameter | 124.0 mm |
Base Diameter | 4.882 in |
Thread Length | 100.0 mm |
Thread Length | 3.937 in |
Base Material | Steel |
Base Type | Rigid |
Bolt Down Base | Regular |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue