Menu Search

Adjustable Feet 123.0 mm M16 150.0 mm Black

Item code:

493695

8 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 19 £ 105.2788
20 + £ 103.1666
Standard pack: 2

Order in multiple of 2

Total price:

£ 210.56

2 x £ 105.2788

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M16
Base Material Stainless Steel
Base Type Rigid
Colour Black
Mount Type Threaded Stud
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us