Quantity | Unit price |
---|---|
20 - 199 | £ 1.1449 |
200 + | £ 0.5407 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Base Diameter | 25.0 mm |
Base Diameter | 0.984 in |
Thread Length | 35.0 mm |
Thread Length | 1.378 in |
Base Material | LDPE |
Base Type | Hexagonal |
Colour | Black |
Full Material | LDPE;Carbon Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue