Menu Search

Adjustable Feet Octagonal 36.0 mm M8 38.0 mm Rubber

Rubber Rigid Base Stud Mount Leveling Foot has a 36.0 mm | 1.417 in rigid base for mounting machinery or conveyors up to .
Item code:

499441

978 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 2.5602
250 + £ 2.5054
Standard pack: 50

Order in multiple of 50

Total price:

£ 128.01

50 x £ 2.5602

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Base Diameter 36.0 mm
Stud Length 38.0 mm
Thread Length 18.0 mm
Base Material Rubber
Base Type Hexagonal
Colour Black
Full Material Rubber;Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us