Quantity | Unit price |
---|---|
1 - 11 | £ 46.6298 |
12 + | £ 21.98 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Base Diameter | 40.0 mm |
Base Diameter | 1.575 in |
Thread Length | 60.0 mm |
Thread Length | 2.362 in |
Base Material | Stainless Steel |
Base Type | Rigid |
Colour | Natural |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue