Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|---|
£ 2.8348 - £ 2.8904 | 3384 In stock |
M8
|
1.969 in
50.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
£ 4.6413 - £ 4.7386 | Request the lead time here |
M8
|
3.543 in
90.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
£ 3.3212 - £ 3.3907 | Request the lead time here |
M8
|
0.787 in
20.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
£ 3.8493 - £ 3.9326 | Request the lead time here |
M8
|
2.362 in
60.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
£ 4.7525 - £ 4.8498 | Request the lead time here |
M8
|
3.937 in
100.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
£ 0.4027 - £ 0.4988 | Request the lead time here |
M10
|
0.866 in
22.0 mm
|
Nylon 6/6
|
0.866 in
22.0 mm
|
||
£ 3.1961 - £ 3.3351 | Request the lead time here |
M8
|
0.787 in
20.0 mm
|
Polypropylene
|
0.787 in
20.0 mm
|
||
£ 4.0299 - £ 4.1967 | 290 In stock |
M10
|
0.984 in
25.0 mm
|
Polypropylene
|
0.984 in
25.0 mm
|
||
£ 2.6959 - £ 2.807 | Request the lead time here |
M8
|
0.787 in
20.0 mm
|
Polypropylene
|
0.63 in
16.0 mm
|
||
£ 2.543 - £ 2.6542 | 1570 In stock |
M6
|
0.984 in
25.0 mm
|
Polypropylene
|
0.984 in
25.0 mm
|
||
£ 3.8076 - £ 3.9604 | 525 In stock |
M10
|
1.378 in
35.0 mm
|
Polypropylene
|
1.378 in
35.0 mm
|
||
£ 2.14 - £ 2.2234 | 1 In stock |
M6
|
0.787 in
20.0 mm
|
Polypropylene
|
0.787 in
20.0 mm
|
||
£ 2.2651 - £ 2.3623 | Request the lead time here |
M6
|
0.984 in
25.0 mm
|
Polypropylene
|
0.787 in
20.0 mm
|
||
£ 3.0155 - £ 3.1405 | 200 In stock |
M8
|
0.63 in
16.0 mm
|
Polypropylene
|
1.457 in
37.0 mm
|
||
£ 4.2661 - £ 4.4468 | 210 In stock |
M10
|
1.378 in
35.0 mm
|
Polypropylene
|
1.378 in
35.0 mm
|
||
£ 3.5991 - £ 3.752 | 310 In stock |
M8
|
0.984 in
25.0 mm
|
Polypropylene
|
0.984 in
25.0 mm
|
||
£ 2.8487 - £ 2.9599 | 20 In stock |
M8
|
0.984 in
25.0 mm
|
Polypropylene
|
0.984 in
25.0 mm
|
||
£ 2.404 - £ 2.5013 | 950 In stock |
M6
|
1.969 in
50.0 mm
|
Polypropylene
|
1.969 in
50.0 mm
|
||
£ 0.7087 - £ 1.506 | 30 In stock |
M10
|
2.559 in
65.0 mm
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.