Quantity | Unit price |
---|---|
10 - 49 | £ 9.4634 |
50 + | £ 9.2688 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M16 |
---|---|
Base Type | Swivel |
Compatible Thread Standard | Metric Threads |
Mount Type | Threaded Stud |
Full Material | 30% Glass Fibre Polyamide 6 |
Thread Material | Metal |
Colour | Black |
Stud Material | Steel |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.