Menu Search

One Piece Adjustable Feet 60.0 mm M30 30.0 mm Black

Item code:

460831

25 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
35 - 174 £ 4.5858
175 - 1049 £ 2.1817
1050 + £ 2.14
Standard pack: 175

Order in multiple of 35

Total price:

£ 160.50

35 x £ 4.5858

Add sample +

Specifications

Imperial
Metric
SKU attributes
Thread Size M30
Base Type Plastic Rigid
Mount Type Plastic Threaded Stud
Full Material Nylon 6/6
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us